text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Label holder
Version 2
Type I
Form
B
Form definition
straight
Main material
plastic
D=diameter
30
L=Length
102
E
38
H
41
Profile
Ø30
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
Description

Material
Plastic hard PVC.
Version
Form A: transparent.
Form B: transparent / grey, similat to RAL 7035.
Note
Suitable for round tubes and profile tubes with 30 mm OD.

The label holders are made from transparent plastic (Form B front transparent, rear grey). Labelled card or paper strips can be inserted into the opening in the top. Suitable for 38 mm high x 100 mm long labels.

The self-adhesive strip on the back ensures that the label holders are permanently bonded to the profile.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought