text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Aluminium profile
Version 2
Type I
B=Width
80
H=Height
80
L=Length
5000
F1 max. kN
5
Profile
80x80
Slot width
8
UNSPSC Code
31161501
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Anyag
Alumínium, EN AW-6063 T66 (AlMgSi0,5 F25).
Kivitel
nemesített, hőkezelt, natúreloxált.
További információk
Alumínium profil általános szerkezetekhez.
Egyedi igényre
Sarokvágások 15°, 30° és 45°.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought