Connection friction joint aluminium 10271-31-150
- Egyedi lengőszerkezetek felépítésére
- Állandó súrlódási nyomaték 6 fokozatban
- Hossz-, kereszt- és homlokirányban felszerelhető
- Elfordulási szög 360°
- Kiszállítás csavarokkal együtt, csatlakoztatásra készen.
Sales unit
102,25 €
plus sales tax
Added to your shopping cart
Designation
Connection friction joint
Main
material
aluminium
M
Nm
45
Size
40/45
Slot
width
10
Torque
Nm
15
Type
B
UNSPSC Code
31161503
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Description
Material
Housing: die-cast aluminium.
Inserts and friction shaft: steel.
Cover ring and end cap: plastic.
Slot fastening plate: die-cast aluminium.
Screws, washers and slot keys: steel.
Inserts and friction shaft: steel.
Cover ring and end cap: plastic.
Slot fastening plate: die-cast aluminium.
Screws, washers and slot keys: steel.
Version
Housing: painted aluminium tone
Inserts and friction shaft: bright.
Cover rings and end caps: similar to RAL 7042.
Slot fastening plate: painted aluminium tone.
Screws, washers and slot keys: galvanised.
Inserts and friction shaft: bright.
Cover rings and end caps: similar to RAL 7042.
Slot fastening plate: painted aluminium tone.
Screws, washers and slot keys: galvanised.
Note
Connection friction joint for constructing individual swivel arms with the aid of aluminium profiles. These connection friction joints are characterised by a fixed friction torque that is available in 6 settings from 0.5 to 15 Nm. Rotates through 360°. Grid pitch 40 by 45 mm.
The connection side can be screwed lengthways or crossways onto the profile slot so that the friction axis can be positioned at right angles to the profile.
Friction joint side can be attached to the profile lengthways, crossways or on the front. For front face mounting, there must be an M8 thread (min. 20 mm deep) in the core hole. When mounting on a flat face, the supplied slot fastening plates can simply be omitted.
The maximum torque M is 45 Nm.
The connection side can be screwed lengthways or crossways onto the profile slot so that the friction axis can be positioned at right angles to the profile.
Friction joint side can be attached to the profile lengthways, crossways or on the front. For front face mounting, there must be an M8 thread (min. 20 mm deep) in the core hole. When mounting on a flat face, the supplied slot fastening plates can simply be omitted.
The maximum torque M is 45 Nm.
Scope of delivery
1 Connection friction joint
1 End cap
1 DIN EN ISO 4762 (DIN 912) screw - M8x45 (for slot key friction joint side)
1 DIN EN ISO 4762 (DIN 912) screw - M8x25 (for slot key connection side)
1 DIN EN ISO 4762 (DIN 912) screw - M8x50 (for core hole friction joint side)
1 DIN EN ISO 4762 (DIN 912) screw - M8x30 (for core hole connection side)
2 Washers 8-FSt
1 Slot fastening plate - slot 10 - 45 x 45
1 Slot fastening plate - slot 10 - 40 x 40
2 Slot keys - slot 10 - M8
1 End cap
1 DIN EN ISO 4762 (DIN 912) screw - M8x45 (for slot key friction joint side)
1 DIN EN ISO 4762 (DIN 912) screw - M8x25 (for slot key connection side)
1 DIN EN ISO 4762 (DIN 912) screw - M8x50 (for core hole friction joint side)
1 DIN EN ISO 4762 (DIN 912) screw - M8x30 (for core hole connection side)
2 Washers 8-FSt
1 Slot fastening plate - slot 10 - 45 x 45
1 Slot fastening plate - slot 10 - 40 x 40
2 Slot keys - slot 10 - M8
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.