text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
End cap
Version 2
Type B
Main material
polyamide
Main colour
grey
B=Width
28
A5
48
H1
61
L1
61
Suitable for
10252-05-083060
Suitable for
K2186.083060
Type
B
UNSPSC Code
31161502
Version
30x60
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Anyag
Takarósapka, poliamid, üvegszál erősítésű.
Kivitel
Takarósapka, fekete vagy szürke.
Accessory
Szögvas készletek, B típus, 10252-05.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought