text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Magnet
Version 1
Shallow pot magnets
Version 2
round
Form
A
Main material
hard ferrite
Component material
steel
Surface finish component
galvanised
D2=Thread
M3
D=outside diameter
16 ±0,15
H1=Total height
11,5
H=Height
4,5
L=thread length
7
Kind of fastening
external thread
Magnetic force N
18
Temperature* max. °C
100
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Anyag
Ház, acél.
Mágnesmag, kemény ferrit.
Kivitel
Ház, horganyzott.
Hőmérséklet-tartomány
max. 200 °C.
Rajzi hivatkozás
1) Tapadófelület
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought