Grub screw with flat point stainless steel bright 07165-310X16
- menetbiztosítóval: biztonság rezgések esetén, többször használható
- Kivitel: acél vagy nemesacél (A 2)
Sales unit
1,36 €
plus sales tax
Added to your shopping cart
Designation
Grub screw
Version 1
with flat point
Version 2
with thread lock
DIN EN ISO
DIN EN ISO 4026
Product type
Grub screw
Main
material
stainless steel
Surface finish
body
bright
D1=Thread
M10
G=thread / for thread
M10
L=Length
16
D2
7
Kind of fastening
hexagon socket
L1
9
SW
5
T
6
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
Description
Material
Steel or stainless steel (A 2).
Thread lock nylon.
Thread lock nylon.
Version
Steel class 45 H, black.
Stainless steel A2-70, bright.
Stainless steel A2-70, bright.
Drawing reference
L2 = approx. 2x thread pitch
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.