text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Grippers and inserts
Version 1
round
Version 2
with countersink
Form
O
Main material
stainless steel
Surface finish body
diamond impregnated surface
D2=Diameter
20
L3=height
10
D4
6,6
D5
11
Kind of fastening
countersink
T
7,6
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
Description

Material, version
Form O stainless steel with diamond surface comparable with abrasive grit size 100.
Note
Grippers and inserts are ideal for use in clamping arms, gripping systems, clamping fixtures, clamping jaws and self-aligning pads. The use of grippers allows the transfer of very high torque values and above average grip, even with hard materials and surface irregularities.

Form O: The abrasive diamond surface is bonded firmly to the base. It is ideally suited to supporting smooth or slippery applications with a minimum of clamping pressure. This allows the diamond particles to get a firm grip on a very small area with minimum damage to the surface.
The diamond surface offers excellent wear resistance.

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought