Süllyesztettfejű csavar belső hatszög kulcsnyílással nemesacél A2 fémtiszta 07175-112X80
- A2 nemesacél vagy A4 nemesacél
- Fémtiszta
Sales unit
2,85 €
plus sales tax
Added to your shopping cart
Designation
Countersunk screw
Version 1
with hexagon socket
DIN EN ISO
DIN EN ISO 10642
Product type
screw
Main
material
stainless steel A2
Surface finish
body
bright
D=Thread
M12
G=thread / for thread
M12
L=Length
80
SW=key width
8
D1
24
D1
max.
24,81
Grade
70
K
6,5
K max.
7,44
Kind of fastening
hexagon socket
Lg
max.
44
Ls
min.
35,25
T
4,6
T
max.
4,9
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
Description
Anyag
A2 nemesacél vagy A4 nemesacél.
Kivitel
A2-70 nemesacél, csupasz.
A4-70 nemesacél, csupasz.
A4-70 nemesacél, csupasz.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.