Countersunk screw with hexagon socket steel bright (black) 07175-308X30
- -
- Acél
- Szilárdsági osztály 8.8 vagy 10.9
- Csupasz (fekete) vagy galvanikusan horganyzott
Sales unit
0,57 €
plus sales tax
Added to your shopping cart
Designation
Countersunk screw
Version 1
with hexagon socket
DIN EN ISO
DIN EN ISO 10642
Product type
screw
Main
material
steel
Surface finish
body
bright (black)
D=Thread
M8
G=thread / for thread
M8
L=Length
30
SW=key width
5
D1
16
D1
max.
16,43
Grade
10.9
K
4,4
K max.
4,96
Kind of fastening
hexagon socket
Lg
max.
2,5
Ls
min.
0
T
3,5
T
max.
3,2
Thread type
full thread
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
Description
Material
Steel.
Version
Steel grade 8.8, bright (black) or electro zinc-plated.
Steel grade 10.9, bright (black) or electro zinc-plated.
Steel grade 10.9, bright (black) or electro zinc-plated.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.