Countersunk screw with hexagon socket steel fémtiszta (fekete) 07175-06X50
- -
- Steel
- Grade 8.8 or 10.9
- Bright (black) or electro zinc-plated
Sales unit
€0.79
plus sales tax
Added to your shopping cart
Megnevezés
Süllyesztettfejű csavar
Kivitel 1
belső hatszög kulcsnyílással
DIN EN ISO
DIN EN ISO 10642
Product type
screw
Alaptest
anyaga
acél
Surface finish
body
bright (black)
D=Menet
M6
G=thread / for thread
M6
L=Hossz
50
SW=kulcsnyílás
4
D1
12
D1
max.
12,16
Grade
8.8
K
3,3
K max.
3,72
Kind of fastening
hexagon socket
Lg
max.
26
Ls
min.
21
T
2,5
T
max.
2,5
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
Description
Material
Steel.
Version
Steel grade 8.8, bright (black) or electro zinc-plated.
Steel grade 10.9, bright (black) or electro zinc-plated.
Steel grade 10.9, bright (black) or electro zinc-plated.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.