text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Square nut
Version 1
low form
DIN
DIN 562
Main material
stainless steel A4
Surface finish body
bright
D=Thread
M8
SW=key width
13
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
Description

Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel grade 11H, bright (black) or galvanised.
Stainless steel A2, bright.
Stainless steel A4, bright.
Note
The DIN 562 square nuts class B are characterised by their thin design.

Square nuts are often used as insert nuts in injection-moulded parts, or they are slotted into housing profiles (aluminium extruded sections) to be used as a slot nut for screwing on other components. Square nuts also form the basis for cage nuts.. Square nuts provide improved rotation lock compared to conventional hex nuts.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak