text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Socket head screw
Version 1
with hexagon socket
Version 2
with thread lock
DIN EN ISO
DIN EN ISO 4762
Product type
screw
Main material
steel
Surface finish body
bright (black)
D=Thread
M5
G=thread / for thread
M5
L=Length
30
SW=key width
4
DK
8,5
Grade
8.8
K
5
Kind of fastening
hexagon socket
L1
8
Lg max.
8
Loosening torque approx. Nm
0,1
Ls min.
4
Tightening torque approx. Nm
0,25
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
Description

Anyag
Acél vagy nemesacél (A 2).

Menetbiztosító, nejlon.
Kivitel
Acél, 8.8 szilárdsági osztály, fekete.
Nemesacél (A2-70), fémtiszta.
Rajzi hivatkozás
L2 = kb. két csavarmenet
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak