text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Conical seat
DIN
DIN 6319
Form
G
Product type
Conical seat
Main material
stainless steel
Surface finish body
bright
D1=Internal diameter
19
D2=Outside diameter
44
G=thread / for thread
M16
H=Height
7
D5
26
H2
10,4
Kind of fastening
bore
Load rating max. kN (static load only)
45
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
Description

Material
Carbon steel or stainless steel.
Version
QT steel, tempered (350 + 80) HV 30.
Stainless steel, bright.
Note
Conical seat Form G should be used over slots.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak