text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Tommy bar
Version 1
sliding T-bar
DIN
DIN 6307
Product type
Tommy bar
Main material
steel
Surface finish body
black oxidised
D1=Thread
M10
G=thread / for thread
M10
D2
18
D3
8
D5
8
Kind of fastening
spindle
L1
20
L2
60
L3
80
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
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Anyag
Acél.
Kivitel
Barnított.
További információk
Fix fogantyús szorítóanyáknál a fogantyú be van préselve.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak