text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Recessed handle
Version 1
fold-down
Version 2
screw on
Form
A
Main material
aluminium
Surface finish body
powder coated
Main colour
light grey RAL 7035
H=Height
80
L1= length
200
L=installed length
170
A1
184
B
51
H1
50
H2
72
Load capacity N
500
T
16
X
171
X1
184
Y
73
Y1
50
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Die-cast aluminium.
Version
Tray and handle black or light grey powder-coated, semi-matt.
Note
With their modern design recessed fold-down handles can be used wherever solid and attractive handles are required.
Handles Form A snap into both resting and working positions.
Handles Form B swivel back into the resting position automatically after use.
Assembly
The fold-down recessed handles can be installed from the front or rear of the housing panel with the same housing cutout.
Drawing reference
1) for countersunk screws M4
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought