text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Knurled knob
Form
K
Main material
thermoplastic
Main colour
black grey RAL 7021
Component material
stainless steel
D1=Outside diameter
40
D=Thread
M6
H=Height
31
T=thread depth
10
Colour Cap
signal green RAL6032
D2
16,5
H1
13
Size
1
Thread type
internal thread
UNSPSC Code
31162804
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
Description

Anyag

Termoplaszt, feketésszürke.
Persely, ill. menetes csap, 1.4305 nemesacél.

Kivitel
Nemesacél, fémtiszta.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought