text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Knurled knob
Form
E
Main material
thermoset
Main colour
black
Component material
steel
Component colour
glossy
D1=Outside diameter
26
D=Thread
M6
D2
17
H
20
H1
14
T
10
UNSPSC Code
27112102
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
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Anyag
PF 31 hőre keményedő műanyag, fekete.
Menetes persely, acél vagy sárgaréz.
Kivitel
Menetes persely, horganyzott vagy sárgaréz, fémtiszta.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak