text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Palm grip
DIN
DIN 6335
Form
E
Main material
grey cast iron
Surface finish body
plastic-coated
Main colour
black
D1=Outside diameter
40
D=Thread
M8
H=Height
25
T=thread depth
15
D2
14
H3
13
Thread type
internal thread
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
Description

Anyag
Szürkeöntvény, GJL 200.
Kivitel
Műanyag bevonatú.
További információk
Narancssárga RAL 2004,
matt fekete RAL 9005.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought