text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Star grip
Version 1
with protruding bush
Form
L
Form definition
with external thread
Main material
thermoplastic
Main colour
black
Component material
steel
D1=Outside diameter
25
D=Thread
M5
H=Height
17
L=thread length
10
D2
10
H2
9
H3
7
Thread type
external thread
UNSPSC Code
31162800
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
Description

Material

Black thermoplastic.
Steel grade 5.8 or stainless steel 1.4305.

Version
Metal parts trivalent blue passivated steel or bright stainless steel.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak