text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Palm grip
DIN
similar to DIN 6335
Form
L
Main material
thermoset
Main colour
high-polish finish black
Component material
stainless steel
D1=Outside diameter
40
D=Thread
M8
H=Height
25
L=thread length
25
D8
18
H3
13
Thread type
external thread
UNSPSC Code
27112103
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
Description

Anyag

PF 31 duroplaszt, fekete.
acélelemek, 1.4301 nemesacél.

Kivitel
fényesre polírozott, fekete.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak