Star grip with safety cable thermoplastic black 06212-71016X20
- Leegyszerűsített szerelés a biztonsági pánt révén
- Alkalmazási területek: gépgyártás, szerszámgyártás, berendezésgyártás, készülékgyártás
- Kézi beállításokhoz részegységeken, gépeken, aggregátokon
- A csillagfogantyú a tárgy közvetlen környezetében marad
- Különböző színkombinációkban kapható fedél
Sales unit
3,08 €
plus sales tax
Added to your shopping cart
Designation
Star grip
Version 1
with safety cable
DIN
similar to DIN 6336
Form
LS
Main
material
thermoplastic
Main
colour
black
Component
material
stainless steel
D1=Outside diameter
40
D=Thread
M10
H=Height
25
L=thread length
20
Colour
Cap
traffic red RAL 3020
D8
18
H3
13
H5
31
H5
max.
31
L1
181
Thread type
external thread
UNSPSC Code
31162800
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
Description
Material
Star grip thermoplast, threaded bolts stainless steel 1.4305.
Safety cable elastic TPU.
Version
Threaded pin bright.
Note
Attach the safety cable to a base to make the star grip unlosable.
The star grip cannot be moved far from the object to which it belongs, simplifying screwing and unscrewing of the grip and ensuring against loss.
The star grip cannot be moved far from the object to which it belongs, simplifying screwing and unscrewing of the grip and ensuring against loss.
Assembly
Do not stretch the band during assembly.
Make sure that the anchor is not too far from where the star grip is to be used.
Make sure that the anchor is not too far from where the star grip is to be used.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.