text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Palm grip
Version 1
tumbled
DIN
DIN 6335
Form
D
Main material
grey cast iron
Surface finish body
tumbled
D1=Outside diameter
100
D=Thread
M20
H=Height
63
T=thread depth
25
D2
32
D6
21
H3
38
Thread type
internal thread
UNSPSC Code
27112103
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
Description

Anyag
Szürkeöntvény, GJL 200.
Kivitel
koptatócsiszolt.
Fémtiszta.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought