text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Palm grip
Version 1
tumbled
DIN
DIN 6335
Form
C
Main material
grey cast iron
Surface finish body
tumbled
D1=Outside diameter
63
D=bore
12
H=Height
40
T=bore depth
22
D2
20
H3
25
T1
25
Thread type
reamed hole
UNSPSC Code
27112103
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
Description

Anyag
Szürkeöntvény, GJL 200.
Kivitel
koptatócsiszolt.
Fémtiszta.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak