text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Star grip
DIN
similar to DIN 6336
Form
K
Main material
thermoplastic
Main colour
black
Component material
stainless steel
D1=Outside diameter
50
D=Thread
M12
H=Height
32
T=thread depth
18
Colour Cap
traffic red RAL 3020
D8
22
H3
17
Thread type
internal thread
UNSPSC Code
31162800
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
Description

Anyag

Termoplaszt, fekete, persely, 1.4305 nemesacél.

Kivitel
Persely, fényes.
Egyedi igényre
További színek, ill. feliratok, úgymint céglogók vagy szimbólumok.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak