text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Star grip
Version 1
reamed hole
DIN
similar to DIN 6336
Form
G
Main material
thermoplastic
Main colour
black
D1=Outside diameter
50
D=bore
10
H=Height
32
T=bore depth
14
Colour Cap
black
D8
22
H3
17
Thread type
reamed hole
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
Description

Anyag
Termoplaszt, fekete.
Egyedi igényre
További színek, ill. feliratok, úgymint céglogók vagy szimbólumok.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought