Star grip reamed hole thermoplastic black 06220-3056
- Can be used as a clamping, retaining and fastening element
- Application fields: machine, plant and fixture construction, toolmaking
- For manually adjusting assemblies, machines and aggregates
- Form G: without bush
- Cap in various colour combinations
Sales unit
€0.29
plus sales tax
Added to your shopping cart
Designation
Star grip
Version 1
reamed hole
DIN
similar to DIN 6336
Form
G
Main
material
thermoplastic
Main
colour
black
D1=Outside diameter
25
D=bore
5
H=Height
16
T=bore depth
10
Colour
Cap
traffic red RAL 3020
D8
12
H3
8
Thread type
reamed hole
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
Description
Material
Black thermoplastic.
On request
Other colours or designs, such as company logo.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.