text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Star grip
DIN
similar to DIN 6336
Form
L
Main material
thermoplastic
Main colour
black
Component material
steel
Surface finish component
blue-passivated
D1=Outside diameter
63
D=Thread
M16
H=Height
40
L=thread length
45
Colour Cap
traffic red RAL 3020
D8
26
H3
21
Thread type
external thread
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
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Anyag
Termoplasz, fekete, menetes csap acél.
Kivitel
Menetes csap, acél, horganyzott, kék passzivált.
Egyedi igényre
További színek, ill. feliratok, úgymint céglogók vagy szimbólumok.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought