text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Star grip
DIN
similar to DIN 6336
Form
L
Main material
thermoplastic
Main colour
black
Component material
steel
Surface finish component
blue-passivated
D1=Outside diameter
50
D=Thread
M10
H=Height
32
L=thread length
60
Colour Cap
black
D8
22
H3
17
Thread type
external thread
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
Description

Anyag
Termoplasz, fekete, menetes csap acél.
Kivitel
Menetes csap, acél, horganyzott, kék passzivált.
Egyedi igényre
További színek, ill. feliratok, úgymint céglogók vagy szimbólumok.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought