text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Star grip
DIN
similar to DIN 6336
Form
L
Form definition
with external thread
Main material
thermoset
Surface finish body
high-gloss polished
Main colour
black
Component material
stainless steel
D1=Outside diameter
80
D=Thread
M16
H=Height
50
L=thread length
40
D8
35
H3
25
Thread type
external thread
UNSPSC Code
31162800
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
Description

Anyag

PF 31 hőre keményedő műanyag, fekete.
Persely, ill. menetes csap, nemesacél 1.4301.

Kivitel
fényesre polírozott.
Egyedi igényre
További színek.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought