text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Five lobe grip
Form
K
Main material
thermoplastic
Main colour
black grey RAL 7021
Component material
steel
D1=Outside diameter
63
D=Thread
M10
H=Height
44
T=thread depth
14
Colour Cap
light grey RAL 7035
D2
28
D3
35,5
H1
22,5
H2
14,5
Thread type
internal thread
UNSPSC Code
31162800
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
Description

Anyag

Termoplaszt, feketésszürke.
Persely, 5.8 szilárdsági osztályú acél vagy 1.4305 nemesacél.

Kivitel
Acél, kék passzivált vagy nemesacél, fémtiszta.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought