2-Spoke handwheel aluminium silver powder coated 06276-12-1601626
- Modern dizájn
- fekete vagy ezüst
- Sokoldalú csatlakozási lehetőségek
- Átfordítható hengeres markolat
Sales unit
€48.56
plus sales tax
Added to your shopping cart
Designation
2-Spoke handwheel
Form
A
Form definition
reamed hole with tranverse bore
Product type
folding grip
Main
material
aluminium
Surface finish
body
powder coated
Main
colour
silver
D1=Outside diameter
160
D2=Fastening hole
16
L3=height
57
A
55
D3
36
D4
26
D5
M8
D6
26
D7
M6
Grip
fold-away cylinder grip
H
17,8
H2
8
L
137
L1
20
L2
80
Steel parts material
steel
UNSPSC Code
31162803
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
Description
Material
Handwheel aluminium.
Cylinder grip and hub cover black thermoplastic.
Cylinder grip pin black oxidised steel.
ISO 4027 grub screw, steel grade 45 H, black.
Cylinder grip and hub cover black thermoplastic.
Cylinder grip pin black oxidised steel.
ISO 4027 grub screw, steel grade 45 H, black.
Version
Black or silver powder-coated.
Note
Wheel rim radial and axial run-out ≤ 0.4 mm.
Assembly
The hub cover is supplied unassembled.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a handwheel washer 07375.
By the versions with transverse bore, fixation is carried out using an ISO 4027 grub screw.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a handwheel washer 07375.
By the versions with transverse bore, fixation is carried out using an ISO 4027 grub screw.
Scope of delivery
Aluminium handwheel.
Hub cover.
Revolving cylinder grip.
ISO 4027 grub screw (type with transverse bore).
Hub cover.
Revolving cylinder grip.
ISO 4027 grub screw (type with transverse bore).
Scope of delivery
Aluminium handwheel.
Hub cover.
Fold-down cylinder grip.
ISO 4027 grub screw (type with transverse bore).
Hub cover.
Fold-down cylinder grip.
ISO 4027 grub screw (type with transverse bore).
Drawing reference
1) Position of the transverse bore to the keyway is offset by 90°.
Accessory
07375 Handwheel washers.
07161 Socket head screws with low head DIN 6912.
07161 Socket head screws with low head DIN 6912.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.