text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Adapter
Version 1
for round rods
Form
A
Form definition
for 2-point system
Main material
stainless steel
B=Width
16,5
D=diameter
5
H1
2,5
H2
1,8
L1
38
L2
8,1
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Adapter, steel, stainless steel or zinc.
Note
The adapters for rods are used to connect round and flat rods to swivel grip. The adapters and the combination of swivel grips and rods can be used to create a 2 or 3 point locking system that can be used to secure e.g. switch cabinets.
Accessory
05569 Steel tongue for quarter-turn locks.
05601-05 Adapter for round rods, steel, stainless steel or zinc.
05601-12 Steel round rods for swivel grip.
05601-21 Steel flat bars for swivel grip.
05601-22 Plastic or zinc bar lock for flat bars.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought