text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Snap lock
Version 1
with handle
Version 2
fold-down
Form
A
Form definition
lockable
Main material
stainless steel
Surface finish body
ground
B=Width
101,5
H=Height
49
L=Length
127
B1
29
B2
82,5
D
M6
H1
25
H2
12,7
H3
6,5
H4
1,2
L1
11
L2
44,5
L3
57,5
L4
108
L5
11-16
UNSPSC Code
31161544
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
Description

Product description
With their countersunk grip, these snap locks are designed for flush installation in doors, hatches and covers. The pre-tensioned grip prevents rattling.
Material
Housing steel or stainless steel.
Version
Steel black powder-coated.
Stainless steel ground.
Note
Door leaf thickness max. 10 mm.

Form A: lockable.
Form B: not lockable.

The latches have a single key system, i.e. each lock can be opened with the same key.
Method of operation
When the grip is pulled, the latch moves into the open position and the door can be opened. The door latches automatically when pushed shut.
Assembly
1. Cut out a mounting hole as shown in the drawing.
2. Insert the latch into the mounting hole from the front.
3. Tighten the nut from behind, this pulls the mounting bracket onto the door panel and fixates the lock in the mounting opening.
Scope of delivery
Nuts and mounting brackets are supplied.
The lockable snap locks are each supplied with two keys.
Drawing reference
1) Installation cut-out
2) Door leaf
3) Frame
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought