Mounting bracket aluminium black 03099-3061
- Szerelési segédeszköz tolózárhoz és rögzítő csaphoz
Sales unit
2,61 €
plus sales tax
Added to your shopping cart
Designation
Mounting bracket
Form
A
Form definition
fastening hole parallel to thread
Main
material
aluminium
Main
colour
black
D1=Thread
M6x0,75
A
20
B
10
D2
4,5
D3
8
H
13
L
30
T
3,2
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
Description
Material
Aluminium 3.2163.
Version
Black anodised
Note
These mounting brackets are an assembly aid for cam-action and other indexing plungers and expand the application field. They can also be used with other elements that have a suitable thread.
Fastened using DIN 912 / ISO 4762 cap screws.
Fastened using DIN 912 / ISO 4762 cap screws.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.