Bush cylindrical steel hardened, ground and black oxidised 03089-9006
- Hengeres rögzítő stifttel rendelkező rögzítő csap tartozékok
- Nagy pontosság
Sales unit
8,83 €
plus sales tax
Added to your shopping cart
Designation
Bush
Version 1
cylindrical
Main
material
steel
Surface finish
body
hardened, ground and black oxidised
D1=Thread
10
D=locking pin diameter
6
L
7
Size
2
UNSPSC Code
31162800
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
Description
Material
Steel or 1.4034 stainless steel.
Version
Steel version:
black oxidised, hardened and ground.
Stainless steel version:
bright, hardened and ground.
black oxidised, hardened and ground.
Stainless steel version:
bright, hardened and ground.
Note
Bush for premium indexing plungers with cylindrical indexing pin 03089.
Assembly
To increase the coaxial alignment accuracy, the hole for the bush and the premium indexing plunger can be machined simultaniously.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.