Locating bush for status sensor stainless steel bright 03197-16-1210240
- Univerzálisan használható
- elektronikus állapotlekérdezés
- Folyamatvezérlés
- Egyedileg beállítható
Sales unit
€26.59
plus sales tax
Added to your shopping cart
Designation
Locating bush
Version 1
for status sensor
Form
B
Form definition
with thread and collar
Main
material
stainless steel
Surface finish
body
bright
D=diameter
10
D1
34
D2
13
D4
3
H
25
H1
5
H2
10
H3
4
H4
19,2
H5
4
M
M24
N
2,5
SW
5
Steel code
1.4305
T
3
UNSPSC Code
31162800
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
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes
Description
Product description
Locating bushes form a locating point for ball lock pins or locking pins and enable these to be securely and precisely engaged herein.
The locating bushes for status sensor have a locknut for installing a Ø3 mm sensor into the bush. The sensor enables electronic feedback as to whether a pin is located in the locating bush or not.
When using several bushes, it can be determined in which one a ball lock pin or locking pin is located.
The locating bushes for status sensor have a locknut for installing a Ø3 mm sensor into the bush. The sensor enables electronic feedback as to whether a pin is located in the locating bush or not.
When using several bushes, it can be determined in which one a ball lock pin or locking pin is located.
Material
Locating bush stainless steel 1.4305.
Locknut brass.
Version
Locating bush bright.
Locknut nickel-plated.
Locknut nickel-plated.
Note
The locknut is supplied loose.
Max. tightening torque for the locknut: 1.2 Nm.
Max. tightening torque for the locknut: 1.2 Nm.
Application
Locating bushes in conjunction with a status sensor enable actuation-dependent process control. In addition, it can be determined whether a ball lock pin or locking pin is in the desired position.
Assembly
The sensor is fastened into the bush using the locknut and then adjusted axially. The locknut is tightened to fixate the sensor in the final position.
The detailed procedure is described in the installation instructions.
The detailed procedure is described in the installation instructions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.