text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Cam-action indexing plungers
Version 1
with internal guide
Form
C
Form definition
with plastic cap, without locknut
Main material
stainless steel
Surface finish body
bright
Component material
thermoplastic
Component colour
light grey RAL 7035
D1=Thread
M20x1,5
D=locking pin diameter
10
L1=Handle length
51,6
B
21,5
B1
9,5
D2
24,8
Fx30°
2,8
H
12
L
82,3
L3
30
Locknut
without locknut
SW1
22
Spring force final pressure F2 approx. N
60
Spring force initial pressure F1 approx. N
20
UNSPSC Code
31162800
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
Description

Termékleírás
A reteszelőcsapokat ott használják, ahol meg kell akadályozni a reteszelési helyzet keresztirányú erők miatti megváltozását. A rögzítőstift behúzható a retesz 180°-os elfordításával, így a reteszelés helyzete megváltoztatható. A rovátka biztosítja, hogy a retesz ebben a helyzetben maradjon, és a rögzítőstift behúzva maradjon.
Anyag

Menetes hüvely és retesz 1.4308.

Rögzítőstift 1.4305.

Nyomórugó 1.4310.

Sapka termoplaszt PA.

Kivitel
Threaded sleeve, spring and grip bright.
Indexing pin ground and bright.
Grip cap in various colours:
- black grey RAL 7021.
- pure orange RAL 2004.
- colza yellow RAL 1021.
- traffic red RAL 3020.
- signal green RAL 6032.
- traffic blue RAL 5017.
- light grey RAL 7035.
Application
The closed construction of these indexing plungers with internal guide permits them to be installed in places subject to heavy soiling e.g. dust and airborn sparks.
Advantages
- The indexing pin is retracted by rotating the grip through 180°.
- The closed design prevents dirt from entering the threaded sleeve.
- The hexagon on the sleeve facilitates easy installation of the indexing plunger.
On request
Special versions.
Accessory
Mounting bracket 03099.
Positioning bushes 03099-50.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak