text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Indexing plunger
Version 1
with locking slot
Form
M
Product type
without collar
Main material
stainless steel
Surface finish body
hardened
Component material
thermoplastic
Component colour
black grey RAL 7021
D1=Outside diameter
10
D=pin diameter
4
L=Length
38,5
D2
18
Fx30°
1
L1
21
Locknut
without locknut
Size
0
Spring force final pressure F2 approx. N
12
Spring force initial pressure F1 approx. N
6
Steel code
1.4034
Travel S
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
Description

Material

Steel version:
Sleeve 1.0403.
Indexing pin free-cutting steel.

Stainless steel version:
Sleeve 1.4301.
Indexing pin hardened 1.4034.
Indexing pin not hardened 1.4305.

Mushroom grip thermoplastic.

Version
Steel version:
Sleeve black oxidized, weldable.
Indexing pin hardened, ground and black oxidized.

Stainless steel version:
Sleeve bright and weldable.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Mushroom grip black gray RAL7021.
Note
If the indexing plunger is welded on, the sleeve should be tack welded so that the spring is not thermally damaged due to high temperatures.
On request
Special versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak