Indexing plunger with locking slot stainless steel not hardened 03089-1730884
- A rögzítőcsapok lehetővé teszik a rögzítést és reteszelést
- Alkalmazási területek: gépgyártás, készülékgyártás, méréstechnika, háztartás
- Nagyfokú stabilitás
- Ideális szűk helyviszonyokhoz
- Anyaga: acél vagy nemesacél
Sales unit
19,94 €
plus sales tax
Added to your shopping cart
Designation
Indexing plunger
Version 1
with locking slot
Version 2
short version
Form
C
Product type
short version
Main
material
stainless steel
Surface finish
body
not hardened
Component
material
thermoplastic
Component
colour
traffic red RAL 3020
D1=Thread
M16x1,5
D=pin diameter
8
L=Length
54
D2
33
Fx30°
2,3
L1
12
L2
10
Locknut
without locknut
SW1
19
Size
3
Spring force
final pressure
F2 approx. N
28
Spring force
initial pressure
F1 approx. N
14
Steel code
1.4305
Travel
S
8
UNSPSC Code
31162800
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
Description
Anyag
Acélkivitel:
Menetes hüvely és rögzítőstift, automataacél.
Nemesacél-kivitel:
Menetes hüvely és rögzítőcsap 1.4305.
Gomba alakú fogantyú, termoplaszt.
Kivitel
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin not hardened and ground, bright.
Handle black grey RAL7021 or traffic red RAL3020.
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin not hardened and ground, bright.
Handle black grey RAL7021 or traffic red RAL3020.
On request
Special versions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.