text.skipToContent text.skipToNavigation
EN
Choose your language
Megnevezés
Rögzítőcsap
Kivitel 1
reteszhoronnyal
Kivitel 2
rövid kivitel
Alak
CP
Alaktípus
reteszhoronnyal, ellenanya nélkül
Terméktípus
menetbiztosítóval
Alaptest anyaga
nemesacél
Alaptest felülete
edzetlen
Komponens anyaga
termoplaszt
Komponensek színe
feketésszürke, RAL 7021
D1=Menet
M8x1
D=csapátmérő
4
L=Hossz
29,5
Acélkulcs
1.4305
D2
18
Ellenanya
ellenanya nélkül
F x 30°
1
L1
6
L2
6
Löket S
4
Méret
0
Rugóerő, kezdeti F1 kb. N
4
Rugóerő, végső F2 kb. N
12
SW1
10
UNSPSC Code
31162800
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
Description

Product description
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form CP is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.

The thread lock enables the plunger to be screwed in to the exact depth required, no spacer ring is required.
Material

Steel version:
Threaded sleeve and indexing pin free-cutting steel.

Stainless steel version:
Threaded sleeve and indexing pin 1.4305.

Mushroom grip thermoplastic.

Thread lock polyamide.

Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.

Mushroom grip black grey RAL7021.

Thread lock blue.
Note
The thread lock is a bonding polyamide coating that is applied pointwise (spot).
On request
Special versions.
Accessory
Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought