text.skipToContent text.skipToNavigation
HU
Choose your Language
Megnevezés
Rögzítőcsap
Kivitel 1
állapotérzékelővel
Alak
C
Alaktípus
reteszhoronnyal, ellenanya nélkül
Terméktípus
szabványos
Alaptest anyaga
nemesacél
Alaptest felülete
edzett
Komponens anyaga
termoplaszt
Komponensek színe
feketésszürke, RAL 7021
D1=Menet
M20x1,5
D=csapátmérő
12
L=Hossz
86
D2
35
Ellenanya
ellenanya nélkül
F x 30°
2,8
L1
28
L2
14
L3
25
Löket S
12
Méret
4
Rugóerő, kezdeti F1 kb. N
15
Rugóerő, végső F2 kb. N
39
SW1
22
UN-sz.
UN 3091
UNSPSC Code
31162800
veszélyességi osztály
9 veszélyességi osztály
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
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
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
not yet identified

Leírás

Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

With indexing plungers with status sensor, the actuation status can be detected and evaluated electronically.
Material

Steel version:
Threaded sleeve and locking pin free-cutting steel.

Stainless steel version:
Threaded sleeve 1.4305.
Locking pin hardened 1.4034.
Locking pin not hardened $s14035..

Mushroom grip and cap black-grey thermoplastic.

Version
Steel version:
Threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Locking pin hardened, ground and polished.
Indexing pin not hardened, ground and bright.

Mushroom knob black-grey RAL 7021.
Cap translucent grey.
Application
Indexing plungers with status sensor allow actuation-dependent process control. It is also possible to ensure that the indexing pin is in the desired actuation status.
Advantages
Wireless transfer of actuation status.
Laborious cable connections no longer necessary.
Intelligent battery management allows long running time
No interfering edges.
Safety
Indexing plungers with status sensor are not suitable for personnel safety functions.
Accessory
85875 Gateway
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.

Other customers also bought