Locating cylinder pneumatic QT steel nikkelezett 03161-212
- Gyors nyitás és zárás
- Pneumatikus pozícionáló és befogórendszer
- Csereidők lerövidítése
- Komponensek gyors és egyszerű felszerelése
Mennyiségi egység
€129.06
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Pozicionáló henger
Kivitel 1
pneumatikus
Alak
B
Alaptest
anyaga
edzett acél
Alaptest
felülete
nikkelezett
D1=Külső átmérő
40
D=átmérő
12
D10
41
D11
M4
D2
24
D3
23,4
D4
4,5
D5
8
D6
32
D7
M4
D8
23,8
D9
14
H
8
H1
24,5
H2
8
H3
25
H4
3,5
H5
8,5
H6
25,5
H7
8,5
Tartóerő
F1
N
250
Teherbírás
páronként
kg
40
UNSPSC Code
31162800
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
Material
Carbon steel.
Version
nickel-plated.
Note
The 3 clamping balls are released by applying compressed air.
The 3 clamping balls retract and the fixture can be changed. When the air pressure is removed, the 3 clamping balls move outwards and the fixture is clamped.
This easy-to-use system significantly reduces changeover times.
The repeat precision is ± 0.01 mm.
If the maximum working load limit is exceeded or the module is set vertically, a repeat accuracy of 0.01 mm can no longer be guaranteed.
The locating cylinders and bushes should be positioned at equal distances from the centre of the fixture plate.
The maximum working load limit is calculated from the sum of the weight of the fixture plate, the clamping fixture and the workpiece.
The maximum working load limit applies when two module packs are used. A module pack consists of a locating cylinder K1219 and a locating bush K1220.
The 3 clamping balls retract and the fixture can be changed. When the air pressure is removed, the 3 clamping balls move outwards and the fixture is clamped.
This easy-to-use system significantly reduces changeover times.
The repeat precision is ± 0.01 mm.
If the maximum working load limit is exceeded or the module is set vertically, a repeat accuracy of 0.01 mm can no longer be guaranteed.
The locating cylinders and bushes should be positioned at equal distances from the centre of the fixture plate.
The maximum working load limit is calculated from the sum of the weight of the fixture plate, the clamping fixture and the workpiece.
The maximum working load limit applies when two module packs are used. A module pack consists of a locating cylinder K1219 and a locating bush K1220.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.