Centring clamp round steel hardened and black oxid finish 03164-21005
- Központosításhoz és befogáshoz
- Leszorító hatással
- Alacsony munkadarabok befogásához
- Speciálisan kis munkadarabokhoz
Sales unit
25,68 €
plus sales tax
Added to your shopping cart
Designation
Centring clamp
Version 1
round
Form
B
Main
material
steel
Surface finish
body
hardened and black oxid finish
Component
material
steel
Surface finish
component
hardened and black oxid finish
D=Diameter min.
10
D=Max. diameter
12,3
D=Thread
M5X15
H=Height
6,4
Application
machined
Clamping
force
max. kN
2,5
Clamping type
internal clamping
H1
6,2
L
9
SW
4
Tightening
torque
Nm
5,4
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
no
~ PFAS substance/s
FKM
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Carbon steel.
Version
Hardened (33–39 HRC) and black oxidised.
Note
The centring clamp enables a workpiece to be centred and clamped in the bore.
The wedges generate higher clamping forces.
Centring clamp with pull-down effect.
The wedges generate higher clamping forces.
Centring clamp with pull-down effect.
Drawing reference
Dimension H refers to the height at ≥ D.
1) O-ring
1) O-ring
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.