Ball lock pin with mushroom grip, adjustable stainless steel 03418-10-03512025
- Gépelemek és munkadarabok gyors és egyszerű összekapcsolásához
- Alkalmazási területek: gépgyártás, készülékgyártás, méréstechnika, háztartás
- Biztonságos reteszelés a nyomógomb megnyomásával és elengedésével
- Fokozatmentesen állítható hossz
- 1.4305, 1.4125, 1.4310 nemesacél
Sales unit
€37.95
plus sales tax
Added to your shopping cart
Designation
Ball lock pin
Version 1
with mushroom grip, adjustable
Main
material
stainless steel
Component
material
stainless steel
D1=Pin diameter
12
L=Length
13-25
D
35
D2
14,5
D3
26
L1
9,9
L2
39,5
L3
12
L5
22,9-34,9
Receiving
hole
H11
12
Shearing force
double shear
max.kN
86
ball lock pin
grip
mushroom grip, adjustable
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
Description
Material
Mushroom grip, locknut, adjusting nut and push button, 1.4305 stainless steel.
Pin, 1.4305 stainless steel.
Balls, 1.4125 stainless steel.
Compression spring, 1.4310 stainless steel.
Version
Bright.
Note
Ball lock pins are used for easy fastening or joining of components or workpieces.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely.
The length range is infinitely adjustable using the locknut and adjusting nut. This enables play-free positioning on the workpiece.
Shear force double shear (F) = S · τ aB max.
The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.
Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely.
The length range is infinitely adjustable using the locknut and adjusting nut. This enables play-free positioning on the workpiece.
Shear force double shear (F) = S · τ aB max.
The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.
Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.