Locating pin Internal thread both sides tool steel 03107-40022
- Ease the fastening process
- Clamping inclination is minimised through the ball-end and the subsequent ball incline
- Version: steel or stainless steel
- Steel, hardened and ground
- Stainless steel, ground and kolsterised
Sales unit
€75.44
plus sales tax
Added to your shopping cart
Megnevezés
Felfogócsap
Kivitel 1
Belső menet, kétoldali
Alak
C2
Alaktípus
with flattened ball-end
Alaptest
anyaga
szerszámacél
C=átmérő
40
A
40
B
40
D
40
E
40
F
10
G
M6
H
12
J
R 10
Menet magfurat
Zsákfurat
Méret
2
Rögzítési mód
illesztett átmérő
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
Description
Material
Tool steel or 1.4305 stainless steel.
Version
Steel hardened and ground.
Stainless steel ground and kolsterised.
Stainless steel ground and kolsterised.
Note
Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration 1)
Drawing reference
C1) Internal thread one side in blind hole
C2) Internal thread both sides in blind holes
C3) Internal thread both sides in through hole
C2) Internal thread both sides in blind holes
C3) Internal thread both sides in through hole
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.