Tube clamp three-leg polyamide black 29350-48
- Alkotóelem profilok és rendszerek összeszereléséhez
- Megfelelő csőösszekötők szállítószalagokhoz
- Egyenletes súlyeloszlás
Sales unit
30,25 €
plus sales tax
Added to your shopping cart
Designation
Tube clamp
Version 1
three-leg
Version 2
for round tubes
Main
material
polyamide
Main
colour
black
Component
material
stainless steel
Surface finish
component
bright
Steel key
1.4301
D=diameter
48,3
G=Thread
M16
H=Height
185
D1
400
D2
430
F
max. kN
9,6
H1
85
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
Description
Material
Thermoplastic.
Screws and nuts stainless steel 1.4301.
Version
Black.
Screws and nuts bright.
Screws and nuts bright.
Note
The round tube is clamped via two screws. This tube clamp is suitable for levelling feet with M16 thread.
The three-leg tube clamp distributes the weight of the conveyor belt evenly.
Suitable for DIN EN 10220 steel tubes.
The three-leg tube clamp distributes the weight of the conveyor belt evenly.
Suitable for DIN EN 10220 steel tubes.
On request
Galvanised steel screws and nuts
Other materials and colours.
Other materials and colours.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.