Single clamp for conical holding profile polyamide black 29302-26090
- Oldalvezetők gyors és egyszerű beállítása
- Biztonságos és stabil tartás
- Tovább a kúpos oldalvezetőkhöz
- Állítható magasságú
Sales unit
3,22 €
plus sales tax
Added to your shopping cart
Designation
Single clamp
Version 1
for conical holding profile
Version 2
without pin
Main
material
polyamide
Main
colour
black
B=Width
34
D=diameter
8,5
G=Thread
M8
H=Height
24
L=Length
58
B1
18
B2
10
B3
3
B4
7
B5
17
B6
8,5
D1
12
L1
40,6
L2
26
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
Description
Material
Clamp thermoplastic.
Nuts and screws stainless steel.
Nuts and screws stainless steel.
Version
Clamp black.
Screws and nuts bright.
Screws and nuts bright.
Note
The single clamp is used together with the conical lateral guides 29305 and 29305-02. A pin with a diameter of D1 = 12 or a flat bar 25x8 can be used to adjust the height of the single clamp.
Through targeted product guidance on the conveyor system, the items are maintained on the conveyor belt during transportation.
Through targeted product guidance on the conveyor system, the items are maintained on the conveyor belt during transportation.
Accessory
Pin 29302-10.
Round guide 29305.
Flat guide 29305-02.
Round guide 29305.
Flat guide 29305-02.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.