text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Bolt
Version 1
for single clamps
Version 2
for flat bars
Main material
stainless steel
Surface finish body
bright
D=diameter
16
G=Thread
M8
L=Length
86
SW=key width
14
L1
14
L2
12
Steel code
1.4301
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4301.

Version
Bright.
Note
These pins fit the single clamps for flat bars 29302 and 29302-02. They can be affixed in the lateral guide holders 29300 and 29300-05 using the palm grip.
Accessory
Lateral guide holder 29300.
Lateral guide holder 29300-05.
Single clamps 29302.
Single clamps 29302-02.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought