text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Linear actuator
Version 1
with ball bearing
Main material
stainless steel
Component material
steel
B=Diameter
40
L=Length
500
Type E=Outside diameter
40
D1
12 h8
F
1000
Fx 500
1000
I
4,58
Iy
4,58
Iz
5,24
J
55
L1
38
L2
104,5
M
44
Mx Nm
14
My Nm
40
Mz Nm
40
P1 parallel key DIN 6885
4 x 4 x 32
Pitch mm
4
Spindle
Tr 20x4
Spindle with ball bearings [Nm]
0,50
Spindle with slide bearing [Nm]
0,65
Steel code
1.4301
Travel S
291
UNSPSC Code
31171503
V1
M6x10
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
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
not yet identified

Description

Material, version

Precision tube DIN EN 10305, stainless steel 1.4301.
For type E 18, galvanised steel.
Trapezoid thread spindle steel, RH thread, rolled.

Note
Medium speed range, self-locking.
On request
LH thread, stainless steel, 2 drive pins, other travel lengths, handwheels.
Function principle
A rotating movement of the threaded spindle is converted into a linear movement of the guide carriage.
Accessory
- Guide clamps 29120, 29125, 29130, 29135
- Tube clamps form our tube clamping system
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak