Tube clamp with flange stainless steel electropolished 29130-140
- Alkotóelem lineáris egységhez
- Kivitel: nemesacél
- Kérésre: szorítókar rögzítéshez
Sales unit
140,93 €
plus sales tax
Added to your shopping cart
Designation
Tube clamp
Version 1
with flange
Version 2
for linear actuator
Form
A
Main
material
stainless steel
Surface finish
body
electropolished
Type=Internal diameter
40
A
80
B
80
C
80
D
9
M1
42
M2
60
M3
60
Steel code
1.4308
UNSPSC Code
31161513
V1
M10x35
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Stainless steel, investment cast 1.4308.
Screws, stainless steel A2.
Version
Electropolished.
On request
Clamping levers for tightening.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.